Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMPS Female to SMPS Female Adapter, Bullet, OAL 0.098 inches, 65 GHz, 50 Ohm

Product ID: PE9990

Pricing

QuantityPrice
1-24$82.39
25-49$78.27
50-99$74.15
100-249$70.86
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1SMPS
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMPS
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max65 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None

Description