Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMPS Size 16 D38999 Contact Pin to SMA Female Cable Using PE-SR047FL Coax with HeatShrink, LF Solder

Product ID: PE3M0334

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 SeriesSMPS
Connector 1 Size16
Connector 1 GenderPin
Connector 1 SpecificationMIL-DTL-38999
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector 1 Impedance50 Ohm
Connector 2 SeriesSMA
Connector 2 GenderFemale
Connector 2 SpecificationMIL-STD-348
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector 2 Impedance50 Ohm
Connector 1 Body MaterialBrass
RF Cable Part NumberPE-SR047FL
RF Cable TypeCoax
RF Cable SpecificationPE-SR047FL datasheet
RF Cable Impedance 50 Ohm

Description