We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SMPS Socket Size 16 D38999 Contact for 0.047 Cable

Product ID: PEMACTRF16S05

Pricing

QuantityPrice
1-24$59.99
25-49$56.99
50-99$53.99
100-249$51.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 65
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications
Contact Size 16
Contact Series SMPS
Contact Gender Socket
Max Frequency 65 GHz
VSWR 1.5:1
Attachment Solder/Non-Solder Contact
MIL-STD Types D38999 Series I, D38999 Series III and D38999 Series IV

Description