In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SPDT Electromechanical Relay Latching Switch, DC to 8 GHz, up to 400W, 12V, Hot Switching, SMT

Product ID: PE71S6344
Product discontinued.
Replaced with PE71S6413.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMT
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency8 GHz
Impedance50 Ohm
Maximum Input Power (CW)35 Watts
Maximum VSWR1.4:1
Maximum Insertion Loss0.8 dB
Minimum Isolation30 dB

Description

SPDT Electromechanical Relay Latching Switch, DC to 8 GHz, up to 400W, 12V, Hot Switching, SMT

PE71S6344 electromechanical RF relay switch from Pasternack is a SPDT design. Our SPDT electromechanical RF switch uses SMT connectors at 50 Ohm. This SMT RF relay SPDT switch has a maximum frequency of 8 GHz and maximum power of 35 Watts. The Pasternack radio frequency SPDT SMT electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of .

SMT SPDT electro mechanical RF relay switch features Hot Switching with an isolation minimum of 30 dB. SPDT electromechanical relay radio frequency switch PE71S6344 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SPDT SMT coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.