In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Snap-On BMA Jack to Snap-On BMA Jack Cable Using Tinned RG405 Coax

Product ID: PE3C9156

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45325PE-SR405TNPE45325KitBOM Datasheet

Snap-On BMA Jack to Snap-On BMA Jack Cable Using Tinned RG405 Coax

PE3C9156 is a BMA jack to BMA jack cable using RG405 Tinned coax. This Pasternack BMA jack to BMA jack cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm BMA for connector 2.

Our jack BMA to jack BMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C9156 BMA jack to BMA jack cable assembly is constructed with RG405 Tinned coax.