Snap-On MMBX Plug Right Angle to Snap-On MMBX Plug Right Angle Cable 12 Inch Length Using RG178 Coax , LF Solder
Product ID:
PE3C3987LF-12
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $103.99 |
| 25-49 | $98.79 |
| 50-99 | $93.59 |
| 100-249 | $89.43 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,047

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | MMBX |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | MMBX |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG178B/U |
| RF Cable Type | RG178 |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 12 inches |
Description
Snap-On MMBX Plug Right Angle to Snap-On MMBX Plug Right Angle Cable 12 Inch Length Using RG178 Coax , LF Solder
Radio frequency assembly snap-on MMBX plug right angle to snap-on MMBX plug right angle cable 12 inch length using RG178 coax , LF solder from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Snap-on MMBX plug right angle to snap-on MMBX plug right angle cable 12 inch length using RG178 coax , LF solder, MMBX cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MMBX to MMBX cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle MMBX cable connection on one end and right angle MMBX cable connection on the other. Our right angle MMBX to right angle MMBX cable assemblies have a plug gender on end 1 and plug on end 2. PE3C3987LF-12 can also be known as a right angle MMBX male to right angle MMBX male cable assembly and will be shipped same-day as it is purchased.
MMBX male to MMBX male cable assembly PE3C3987LF-12 is built with RG178 which is a flexible coax type. The Pasternack flexible MMBX cable assembly is manufactured with right angle MMBX to right angle MMBX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency MMBX right angle plug to MMBX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
MMBX right angle male to MMBX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMBX to MMBX cable assembly for quick shipment worldwide. Variations of MMBX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this snap-on MMBX plug right angle to snap-on MMBX plug right angle cable 12 inch length using RG178 coax , LF solder.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table