Pasternack’s PE45981 is a DB15 connector with 15 positions from the D-subminiature (D-sub) connector family. Our high-quality DB15 male connector has a solder cup interface type. This D-subminiature connector meets commercial industry standards. Our D-sub connector is compatible with a maximum wire gauge of 20 AWG.
The PE45981 D-sub connector from Pasternack can be used with any opposite-gender DB15 contact. This connector is suitable for device management, data networks, instrument control, and serial data transmission applications. Our DB15 male with solder cup connector has a gold flash contact plating. Additional specifications for this D-sub connector are in our downloadable PDF datasheet above.
Pasternack’s 15-pin D-subminiature connector has a dielectric withstanding voltage of 1000 Vrms. This connector operates in a temperature range of -55 deg C to 105 deg C. Our DB15 male connector is made of steel with nickel plating. This D-sub connector has a length of 1.54 inches and a width of 0.49 inches.
Pasternack has one of the largest in-stock selections of DB15 connectors for international and domestic orders. Our D-subminiature connector is also available in a 9 position size. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal D-sub male connector for your requirements.