Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Solder Cup D-Sub Connector, DB9 Male

Product ID: PE45983

Pricing

QuantityPrice
1-24$2.94
25-49$2.79
50-99$2.65
100-249$2.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4,398
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Connector Termination Type Terminal
Connector Series 9-Pin D-Subminiature
Connector Gender Male
Connector Interface Solder Cup

Description