To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reflective SP3T PIN Diode Switch Operating From 10 MHz to 6 GHz Up to 40 Watt (+46 dBm) and Field Replaceable SMA

Product ID: PE71S5012

Pricing

QuantityPrice
1-4$5,480.00
5-9$5,260.80
10-24$5,041.60
25-99$4,822.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency10 MHz
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Input VSWR1.5:1
Maximum Insertion Loss2 dB
Minimum Isolation23 dB

Description