The PE71S6532 electromechanical RF relay switch from Pasternack is available in a SP4T switch design with IP64 actuator. This RF relay SP4T switch with a SMA female connector has a maximum frequency of 18 GHz. The Pasternack radio frequency SP4T SMA electromechanical relay switch is rated at a control voltage of 28 Volts and switching speed of 20 msec.
Pasternack’s PE71S6532 relay switch comes with a maximum VSWR of 1.5:1 and a maximum insertion loss of 0.5 dB. This electromechanical RF relay switch is available in 1.95-inch length, 0.92-inch height and 2.75-inch width. The RF relay switch is available in D-subminiature control connector type. This SP4T switch is suitable for aerospace & defense, test & measurement, microwave radio systems, military & commercial communication systems, research & development, SATCOM, wireless communications, enterprise and IoT applications.
Our radio frequency electromechanical relay switch from Pasternack can operates at a temperatures ranging from -54 to 85 deg C. This PE71S6532 SP4T switch has an IP64 ingress protection rating. This IP64 RF switch with a SMA female connector has a minimum isolation of 80 dB. Additional dimensions and specifications for this electromechanical relay switch are on our downloadable PDF datasheet above. Our PE71S6532 RF switch has a maximum actuating set current of 110 mA.
SP4T electromechanical relay radio frequency IP64 switch PE71S6532 is part of our RF, microwave, and millimeter wave components available from Pasternack. Our SP4T coaxial RF relay electromechanical relay switch can ship worldwide the same business day that it is bought, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF IP64 switches for your requirements.