SP4T NO DC to 12 GHz Electro-Mechanical Relay Switch, Up To 600W, 12V, 2M Lifecycles, N
Product ID:
PE71S6434
Pricing
| Quantity | Price |
| 1-4 | $3,440.00 |
| 5-9 | $3,302.40 |
| 10-24 | $3,164.80 |
| 25-99 | $3,027.20 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | N |
| Connector Gender | Female |
| Switch Design | SP4T |
| Minimum Frequency | DC |
| Maximum Frequency | 12 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 600 Watts |
| Maximum VSWR | 1.4:1 |
| Maximum Insertion Loss | 0.5 dB |
| Minimum Isolation | 70 dB |
Description
SP4T NO DC to 12 GHz Electro-Mechanical Relay Switch, Up To 600W, 12V, 2M Lifecycles, N
PE71S6434 electromechanical RF relay switch from Pasternack is a sp4t switch design with normally open actuator. Our sp4t electromechanical RF normally open switch uses type N connectors at 50 Ohms. This type N RF relay sp4t switch has a maximum frequency of 12 GHz and maximum power of 600 Watts. The Pasternack radio frequency sp4t type N electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 20ms.
N type sp4t electro mechanical RF relay normally open switch features with an isolation minimum of 70 dB. Sp4t electromechanical relay radio frequency normally open switch PE71S6434 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our sp4t type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table