Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SP4T, IP64 Rated Electromechanical Relay Normally Open Switch, DC to 18GHz, 90W, 28VDC, SMA

Product ID: PE71S6549

Pricing

QuantityPrice
1-4$1,700.00
5-9$1,632.00
10-24$1,564.00
25-99$1,496.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignSP4T
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.5:1
Maximum Insertion Loss0.5 dB
Minimum Isolation80 dB

Description