Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
SP4T Electromechanical Relay Normally Open Switch, DC to 26.5 GHz, up to 90W, 2M Lifecycles, 28V, SMA
Product ID:
PE71S6453
Pricing
| Quantity | Price |
| 1-4 | $1,400.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMA |
| Connector Gender | Female |
| Switch Design | SP4T |
| Minimum Frequency | DC |
| Maximum Frequency | 26.5 GHz |
| Impedance | 50 Ohm |
| Maximum VSWR | 1.7:1 |
| Maximum Insertion Loss | 0.7 dB |
| Minimum Isolation | 70 dB |
Description
SP4T Electromechanical Relay Normally Open Switch, DC to 26.5 GHz, up to 90W, 2M Lifecycles, 28V, SMA
PE71S6453 electromechanical RF relay switch from Pasternack is a sp4t switch design with normally open actuator. Our sp4t electromechanical RF normally open switch uses SMA connectors at 50 Ohms. This SMA RF relay sp4t switch has a maximum frequency of 26.5 GHz and maximum power of Watts. The Pasternack radio frequency sp4t SMA electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 20ms.
SMA sp4t electro mechanical RF relay normally open switch features Solder Pins with an isolation minimum of 70 dB. Sp4t electromechanical relay radio frequency normally open switch PE71S6453 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our sp4t SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table