We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SP4T, Electromechanical Relay Normally Open Switch, DC to 43 GHz, 12VDC, 10W, Solder Terminals, 2.92mm

Product ID: PE71S7288

Pricing

QuantityPrice
1-4$3,330.00
5-9$3,196.80
10-24$3,063.60
25-99$2,930.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignSP4T
Minimum FrequencyDC
Maximum Frequency43 GHz
Maximum Input Power (CW)10 Watts
Maximum VSWR2.1:1
Maximum Insertion Loss1.6 dB
Minimum Isolation40 dB

Description