We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Reflective SP4T PIN Diode Switch Operating From 100 MHz to 520 MHz Up to 100 Watt (+50 dBm) and Field Replaceable SMA with Heatsink

Product ID: PE71S5008

Pricing

QuantityPrice
1-4$10,925.00
5-9$10,488.00
10-24$10,051.00
25-99$9,614.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency100 MHz
Maximum Frequency520 MHz
Impedance50 Ohm
Maximum Input VSWR1.5:1
Maximum Insertion Loss0.8 dB
Minimum Isolation50 dB

Description