Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Reflective SP4T GaN High Power PIN Diode Switch Operating from DC to 6 GHz Up to 40 Watts (+46 dBm), < 100ns and SMA

Product ID: PE71S1104

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum FrequencyDC
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Input Power40 Watts
Maximum Input VSWR1.5:1
Maximum Insertion Loss2 dB
Minimum Isolation25 dB

Description

Reflective SP4T GaN High Power PIN Diode Switch Operating from DC to 6 GHz Up to 40 Watts (+46 dBm), < 100ns and SMA

PE71S1104 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Reflective switch has a minimum frequency of DC and a maximum frequency of 6 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 100 ns and a maximum input power of 40 Watts (+46 dBm ).

Insertion loss maximum of this SMA Reflective switch is 2 dB with an isolation minimum of 25 dB. Reflective PIN diode radio frequency switch PE71S1104 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.