Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reflective SP4T PIN Diode Switch Operating From 0.5 GHz to 6 GHz Up to 130 Watt Pulsed (+51 dBm) and SMA, Hermetically Sealed with Heatsink

Product ID: PE71S5021

Pricing

QuantityPrice
1-4$8,930.00
5-9$8,572.80
10-24$8,215.60
25-99$7,858.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency500 MHz
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Insertion Loss2.9 dB
Minimum Isolation33 dB

Description