The PE71S6533 electromechanical RF relay switch from Pasternack is available in a SP6T switch design with +com actuator. This RF relay SP6T switch with a SMA female connector has a maximum frequency of 26.5 GHz. The Pasternack radio frequency SP6T SMA electromechanical relay switch is rated at a control voltage of 13 Volts and switching speed of 20 msec.
Pasternack’s PE71S6533 relay switch comes with a maximum VSWR of 1.8:1 and a maximum insertion loss of 0.8 dB. This electromechanical RF relay switch is available in 1.75-inch length, 1.75-inch height and 1.75-inch width. The RF relay switch with D-subminiature control connector type has a typical operating voltage of 12 Volts. This SP6T switch is suitable for aerospace & defense, test & measurement, microwave radio systems, military & commercial communication systems, research & development, SATCOM, wireless communications, enterprise and IoT applications.
Our radio frequency electromechanical relay switch from Pasternack can operates at a temperatures ranging from -54 to 85 deg C. This PE71S6533 SP6T switch has an IP64 ingress protection rating. This PE71S6533 SP6T electromechanical RF relay +com switch features diodes, self cut off and + com. This +com RF switch with a SMA female connector has a minimum isolation of 50 dB. Additional dimensions and specifications for this electromechanical relay switch are on our downloadable PDF datasheet above. Our PE71S6533 RF switch has a maximum actuating set current of 280 mA.
SP6T electromechanical relay radio frequency +com switch PE71S6533 is part of our RF, microwave, and millimeter wave components available from Pasternack. Our SP6T coaxial RF relay electromechanical relay switch can ship worldwide the same business day that it is bought, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF +com switches for your requirements.