Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SP6T, Electromechanical Relay Latching Switch, DC to 43 GHz, 28VDC, 5W, Reset, Diodes, Self Cut-Off, D-Sub, 2.92mm

Product ID: PE71S7292

Pricing

QuantityPrice
1-4$6,090.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency43 GHz
Maximum Input Power (CW)5 Watts
Maximum VSWR2.1:1
Maximum Insertion Loss1.6 dB
Minimum Isolation40 dB

Description