Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SP6T Electromechanical Relay Latching Switch, Terminated, DC to 18 GHz, up to 90W, 12V, SMA

Product ID: PE71S6376

Pricing

QuantityPrice
1-4$2,500.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power (CW)60 Watts
Maximum VSWR1.4:1
Maximum Insertion Loss0.4 dB
Minimum Isolation80 dB

Description

SP6T Electromechanical Relay Latching Switch, Terminated, DC to 18 GHz, up to 90W, 12V, SMA

PE71S6376 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses SMA connectors at 50 Ohm. This SMA RF relay SP6T switch has a maximum frequency of 18 GHz and maximum power of 60 Watts. The Pasternack radio frequency SP6T SMA electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 20ms.

SMA SP6T electro mechanical RF relay switch features with an isolation minimum of 80 dB. SP6T electromechanical relay radio frequency switch PE71S6376 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.