SP6T Electromechanical Relay Normally Open Switch, DC to 18 GHz, up to 90W, 24V, TTL, SMA
Product ID:
PE71S6375
Pricing
| Quantity | Price |
| 1-4 | $1,160.00 |
| 5-9 | $1,113.60 |
| 10-24 | $1,067.20 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMA |
| Connector Gender | Female |
| Switch Design | SP6T |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 60 Watts |
| Maximum VSWR | 1.4:1 |
| Maximum Insertion Loss | 0.4 dB |
| Minimum Isolation | 80 dB |
Description
SP6T Electromechanical Relay Normally Open Switch, DC to 18 GHz, up to 90W, 24V, TTL, SMA
PE71S6375 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses SMA connectors at 50 Ohm. This SMA RF relay SP6T switch has a maximum frequency of 18 GHz and maximum power of 60 Watts. The Pasternack radio frequency SP6T SMA electro-mechanical relay switch is rated at a control voltage of 24 Volts, indicator voltage and switching speed of 20ms.
SMA SP6T electro mechanical RF relay switch features TTL Logic with an isolation minimum of 80 dB. SP6T electromechanical relay radio frequency switch PE71S6375 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table