The PE71S6626 electromechanical RF relay switch from Pasternack is available in a SP6T switch design with a normally open actuator. This RF relay SP6T switch in a SMA female connector has a maximum frequency of 26.5 GHz. We offer a 50-ohm impedance connectorized SP6T non-terminated electromechanical relay RF switch. This electromechanical relay SP6T RF switch has a make before break action. Our SMA female RF electromechanical relay switch is designed with an electroless nickel finish.
Pasternack’s PE71S6626 SMA relay switch comes with a maximum VSWR of 1.8:1 and a maximum insertion loss of 0.8 dB. This electromechanical RF relay switch is available in 1.75-inch length, 1.75-inch height and 1.75-inch width. The RF relay switch with solder terminals control connector type has a typical operating voltage of 12 Volts. This SP6T switch is suitable for aerospace & defense, test & measurement, microwave radio systems, military commercial communication systems, research & development, SATCOM, wireless communications, enterprise and IoT applications.
Our radio frequency electromechanical relay switch from Pasternack can operate at temperatures ranging from -25 to 65 deg C. This normally open RF switch with a SMA female connector has a minimum isolation of 50 dB. Our PE71S6626 electroless nickel finished RF switch has a maximum actuating set current of 400 mA. Additional dimensions and specifications for this electromechanical relay switch are on our downloadable PDF datasheet above.
The SP6T electromechanical relay radio frequency normally open switch PE71S6626 is part of over 40,000 RF, microwave, and millimeter wave components available from Pasternack. Our SMA RF electromechanical relay switch can ship worldwide the same business day that it is bought, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF normally open switches for your requirements.