SP6T Electromechanical Relay Normally Open Switch, DC to 40 GHz, up to 10W, 2M Lifecycles, 12V, Indicators, TTL, Suppression Diodes, 2.92mm
Product ID:
PE71S6458
Pricing
| Quantity | Price |
| 1-4 | $6,790.00 |
| 5-9 | $6,518.40 |
| 10-24 | $6,246.80 |
| 25-99 | $5,975.20 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | 2.92mm |
| Connector Gender | Female |
| Switch Design | SP6T |
| Minimum Frequency | DC |
| Maximum Frequency | 40 GHz |
| Impedance | 50 Ohm |
| Maximum VSWR | 1.95:1 |
| Maximum Insertion Loss | 1.3 dB |
| Minimum Isolation | 50 dB |
Description
SP6T Electromechanical Relay Normally Open Switch, DC to 40 GHz, up to 10W, 2M Lifecycles, 12V, Indicators, TTL, Suppression Diodes, 2.92mm
PE71S6458 electromechanical RF relay switch from Pasternack is a sp6t switch design with normally open actuator. Our sp6t electromechanical RF normally open switch uses 2.92mm connectors at 50 Ohms. This 2.92mm RF relay sp6t switch has a maximum frequency of 40 GHz and maximum power of Watts. The Pasternack radio frequency sp6t 2.92mm electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 20ms.
2.92mm sp6t electro mechanical RF relay normally open switch features Indicators, TTL Logic with an isolation minimum of 50 dB. Sp6t electromechanical relay radio frequency normally open switch PE71S6458 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our sp6t 2.92mm coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table