The PE71S8025 electromechanical RF relay switch from Pasternack is available in a SP6T switch design with a normally open actuator. This RF relay SP6T switch with a 2.4mm female connector has a maximum frequency of 52 GHz. The maximum switching speed of this radio frequency SP6T electromechanical switch is 20msec.
Pasternack’s PE71S8025 relay switch comes with a maximum VSWR of 2.8:1 and a maximum insertion loss of 2.3 dB. This electromechanical RF relay switch is available in 1.75-inch length, 1.75-inch height and 1.75-inch width. The RF relay switch with a D-subminiature control connector type has a typical operating voltage of 28 Volts.
Our radio frequency electromechanical relay switch from Pasternack can operate at temperatures ranging from -25 to 65 deg C. This normally open RF switch with a 2.4mm female connector has a minimum isolation of 50 dB. Additional dimensions and specifications for this electromechanical relay switch are on our downloadable PDF datasheet above. Our PE71S8025 electroless nickel finished RF switch has a maximum actuating set current of 200 mA.
SP6T electromechanical relay radio frequency normally open switch PE71S8025 is part of our RF, microwave, and millimeter wave components available from Pasternack. Our SP6T coaxial RF electromechanical relay switch can ship worldwide the same business day that it is bought, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF normally open switches for your requirements.