Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
SP8T PIN Diode Switch Operating from 500 MHz to 18 GHz Up to 0.1 Watts (+20 dBm) and Field Replaceable SMA
Product ID:
PE71S6224
Pricing
| Quantity | Price |
| 1-4 | $7,000.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMA |
| Connector Gender | Female |
| Switch Design | Reflective |
| Minimum Frequency | 500 MHz |
| Maximum Frequency | 18 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power | 0.1 Watts |
| Maximum Input VSWR | 2:1 |
| Minimum Isolation | 55 dB |
Description
SP8T PIN Diode Switch Operating from 500 MHz to 18 GHz Up to 0.1 Watts (+20 dBm) and Field Replaceable SMA
PE71S6224 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Reflective switch has a minimum frequency of 500 MHz and a maximum frequency of 18 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 100 ns and a maximum input power of 0.1 Watts (+20 dBm ).
Insertion loss maximum of this SMA Reflective switch is dB with an isolation minimum of 55 dB. Reflective PIN diode radio frequency switch PE71S6224 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table