Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SP8T PIN Diode Switch Operating From 500 MHz to 40 GHz Up to 0.1 Watts (+20 dBm) and Field Replaceable 2.92mm

Product ID: PE71S6229

Pricing

QuantityPrice
1-4$8,660.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series2.92mm
Connector GenderFemale
Switch DesignReflective
Minimum Frequency500 MHz
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power0.1 Watts
Minimum Isolation45 dB

Description

SP8T PIN Diode Switch Operating From 500 MHz to 40 GHz Up to 0.1 Watts (+20 dBm) and Field Replaceable 2.92mm

PE71S6229 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses 2.92mm connectors at 50 Ohm. This 2.92mm PIN diode Reflective switch has a minimum frequency of 500 MHz and a maximum frequency of 40 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 50 ns and a maximum input power of 0.1 Watts (+20 dBm ).

Insertion loss maximum of this 2.92mm Reflective switch is dB with an isolation minimum of 45 dB. Reflective PIN diode radio frequency switch PE71S6229 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective 2.92mm coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.