SPDT Electromechanical Relay Failsafe Switch, DC to 12 GHz, up to 600W, 12V, N
Product ID:
PE71S6398
Pricing
| Quantity | Price |
| 1-9 | $909.99 |
| 10-24 | $891.79 |
| 25-99 | $873.59 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | N |
| Connector Gender | Female |
| Switch Design | SPDT |
| Minimum Frequency | DC |
| Maximum Frequency | 12 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 200 Watts |
| Maximum VSWR | 1.4:1 |
| Maximum Insertion Loss | 0.5 dB |
| Minimum Isolation | 70 dB |
Description
SPDT Electromechanical Relay Failsafe Switch, DC to 12 GHz, up to 600W, 12V, N
PE71S6398 electromechanical RF relay switch from Pasternack is a SPDT design. Our SPDT electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay SPDT switch has a maximum frequency of 12 GHz and maximum power of 200 Watts. The Pasternack radio frequency SPDT type N electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 20ms.
N type SPDT electro mechanical RF relay switch features with an isolation minimum of 70 dB. SPDT electromechanical relay radio frequency switch PE71S6398 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SPDT type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table