Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SPDT, IP64 Rated Electromechanical Relay Failsafe Switch, DC to 12 GHz, 600W, 12VDC, N

Product ID: PE71S6519

Pricing

QuantityPrice
1-4$1,270.00
5-9$1,219.20
10-24$1,168.40
25-99$1,117.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency12 GHz
Impedance50 Ohm
Maximum VSWR1.4:1
Maximum Insertion Loss0.5 dB
Minimum Isolation60 dB

Description