The PE71S6612 electromechanical RF relay switch from Pasternack is available in a single pole double throw switch design with a failsafe actuator. This RF relay SPDT switch in a type N female connector has a maximum frequency of 12.4 GHz. We offer a 50-ohm impedance connectorized SPDT non-terminated electromechanical relay RF switch. This electromechanical relay SPDT RF switch has a make before break action. Our type N female RF electromechanical relay switch is designed with an electroless nickel finish.
Pasternack’s PE71S6612 type N relay switch comes with a maximum VSWR of 1.5:1 and a maximum insertion loss of 0.5 dB. This electromechanical RF relay switch is available in 2.75-inch length, 0.92-inch height and 2.36-inch width. The RF relay switch with solder terminals control connector type has a typical operating voltage of 28 Volts. This SPDT switch is suitable for aerospace & defense, test & measurement, microwave radio systems, military commercial communication systems, research & development, SATCOM, wireless communications, enterprise and IoT applications.
Our radio frequency electromechanical relay switch from Pasternack can operate at temperatures ranging from -25 to 65 deg C. This PE71S6612 SPDT electromechanical RF relay failsafe switch features an indicators, a TTL logic and diodes. This failsafe RF switch with a type N female connector has a minimum isolation of 60 dB. Our PE71S6612 electroless nickel finished RF switch has a maximum actuating set current of 220 mA. Additional dimensions and specifications for this electromechanical relay switch are on our downloadable PDF datasheet above.
The SPDT electromechanical relay radio frequency failsafe switch PE71S6612 is part of over 40,000 RF, microwave, and millimeter wave components available from Pasternack. Our type N RF electromechanical relay switch can ship worldwide the same business day that it is bought, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF failsafe switches for your requirements.