Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SPDT, IP64 Rated Electromechanical Relay Failsafe Switch, Terminated, DC to 18 GHz, 90W, 28VDC, SMA

Product ID: PE71S6546

Pricing

QuantityPrice
1-4$1,410.00
5-9$1,353.60
10-24$1,297.20
25-99$1,240.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesTerminal
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.4:1
Maximum Insertion Loss0.4 dB
Minimum Isolation65 dB

Description