Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SPDT, IP64 Rated Electromechanical Relay Failsafe Switch, DC to 18 GHz, 90W, 12VDC, SMA

Product ID: PE71S6517

Pricing

QuantityPrice
1-4$647.99
5-9$622.07
10-24$596.15
25-99$570.23
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series SMA
Connector Gender Female
Switch Design SPDT
Minimum Frequency DC
Maximum Frequency 18 GHz
Impedance 50 Ohm
Maximum VSWR 1.4:1
Maximum Insertion Loss 0.4 dB
Minimum Isolation 65 dB

Description