Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SPDT Electromechanical Relay Failsafe Switch, DC to 26.5 GHz, up to 10W, 12V, Hot Switching, SMT, 2M Lifecycles

Product ID: PE71S8034

Pricing

QuantityPrice
1-4$818.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMT
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum VSWR2:1
Maximum Insertion Loss1.6 dB
Minimum Isolation40 dB

Description