SPDT Failsafe DC to 26.5 GHz Electro-Mechanical Relay Switch, TTL, 90W, 28V, 2M Lifecycles, Suppression Diodes, Indicators, SMA
Product ID:
PE71S6422
Pricing
| Quantity | Price |
| 1-4 | $910.00 |
| 5-9 | $873.60 |
| 10-24 | $837.20 |
| 25-99 | $800.80 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 19

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMA |
| Connector Gender | Female |
| Switch Design | SPDT |
| Minimum Frequency | DC |
| Maximum Frequency | 26.5 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 90 Watts |
| Maximum VSWR | 1.7:1 |
| Maximum Insertion Loss | 0.6 dB |
| Minimum Isolation | 50 dB |
Description
SPDT Failsafe DC to 26.5 GHz Electro-Mechanical Relay Switch, TTL, 90W, 28V, 2M Lifecycles, Suppression Diodes, Indicators, SMA
PE71S6422 electromechanical RF relay switch from Pasternack is a spdt switch design with failsafe actuator. Our spdt electromechanical RF failsafe switch uses SMA connectors at 50 Ohms. This SMA RF relay spdt switch has a maximum frequency of 26.5 GHz and maximum power of 90 Watts. The Pasternack radio frequency spdt SMA electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 20ms.
SMA spdt electro mechanical RF relay failsafe switch features TTL Logic with an isolation minimum of 50 dB. Spdt electromechanical relay radio frequency failsafe switch PE71S6422 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our spdt SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table