The PE71S6595 electromechanical RF relay switch from Pasternack is available in a SPDT switch design with a latching actuator. This RF relay SPDT switch with a N female connector has a maximum frequency of 18 GHz. The maximum switching speed of this radio frequency SPDT electromechanical switch is 20msec.
Pasternack’s PE71S6595 relay switch comes with a maximum VSWR of 1.8:1 and a maximum insertion loss of 0.8 dB. This electromechanical RF relay switch is available in 2.75-inch length, 0.92-inch height and 2.36-inch width. This SPDT switch is suitable for aerospace & defense, test & measurement, microwave radio systems, military commercial communication systems, research & development, SATCOM, wireless communications, enterprise and IoT applications.
Our radio frequency electromechanical relay switch from Pasternack can operate at temperatures ranging from -25 to 65 deg C. This PE71S6595 SPDT electromechanical RF relay latching switch features self cut off, TTL logic and indicators. This latching RF switch with a N female connector has a minimum isolation of 60 dB. Additional dimensions and specifications for this electromechanical relay switch are on our downloadable PDF datasheet above.
SPDT electromechanical relay radio frequency latching switch PE71S6595 is part of our RF, microwave, and millimeter wave components available from Pasternack. Our SPDT coaxial RF electromechanical relay switch can ship worldwide the same business day that it is bought, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF latching switches for your requirements.