Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
SPDT Electromechanical Relay Latching Switch, DC to 26.5 GHz, up to 40W, 12V, Hot Switching, SMT, 5M Lifecycles
Product ID:
PE71S6417
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMT |
| Switch Design | SPDT |
| Minimum Frequency | DC |
| Maximum Frequency | 26.5 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 1 Watts |
| Maximum VSWR | 2:1 |
| Maximum Insertion Loss | 1.6 dB |
| Minimum Isolation | 40 dB |
Description
SPDT Electromechanical Relay Latching Switch, DC to 26.5 GHz, up to 40W, 12V, Hot Switching, SMT, 5M Lifecycles
PE71S6417 electromechanical RF relay switch from Pasternack is a spdt switch design with latching actuator. Our spdt electromechanical RF latching switch uses SMT connectors at 50 Ohms. This SMT RF relay spdt switch has a maximum frequency of 26.5 GHz and maximum power of 1 Watts. The Pasternack radio frequency spdt SMT electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of .
SMT spdt electro mechanical RF relay latching switch features Hot Switching with an isolation minimum of 40 dB. Spdt electromechanical relay radio frequency latching switch PE71S6417 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our spdt SMT coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table