Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SPDT Electromechanical Relay Latching Switch, DC to 40 GHz, 10W, 28V, Self Cut Off, 2.92 mm

Product ID: PE71S6481

Pricing

QuantityPrice
1-4$1,530.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power (CW)10 Watts
Maximum VSWR1.5:1
Maximum Insertion Loss0.7 dB
Minimum Isolation60 dB

Description