Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SPDT Electromechanical Relay Latching Switch, +COM, DC to 53 GHz, 5W, 12VDC, 2.4mm

Product ID: PE71S6559

Pricing

QuantityPrice
1-4$2,340.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.4mm
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency53 GHz
Maximum VSWR2.2:1
Maximum Insertion Loss1.2 dB
Minimum Isolation50 dB

Description