We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SPDT, Terminated, Electromechanical Relay Latching Switch, DC to 53GHz, 28VDC, Indicators, Solder Terminal, 2.4mm

Product ID: PE71S8016

Pricing

QuantityPrice
1-4$3,100.00
5-9$2,976.00
10-24$2,852.00
25-99$2,728.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.4mm
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency53 GHz
Impedance50 Ohm
Maximum Input Power (CW)3 Watts
Maximum VSWR2.8:1
Maximum Insertion Loss1.8 dB
Minimum Isolation50 dB

Description