In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SPDT High Power PIN Diode Switch Operating from 960 MHz to 1300 MHz up to 200 Watts Average Power (+53 dBm) and N Type

Product ID: PE71S8005

Pricing

QuantityPrice
1-4$2,770.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency960 MHz
Maximum Frequency1.3 GHz
Impedance50 Ohm
Maximum Input Power200 Watts
Maximum Input VSWR1.3:1
Maximum Insertion Loss0.75 dB
Minimum Isolation40 dB

Description