Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SPDT PIN Diode Swtich Operating from 800 MHz to 3 GHz up to 75 Watts (+48.75 dBm) and N Type

Product ID: PE71S8006

Pricing

QuantityPrice
1-4$3,640.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency800 MHz
Maximum Frequency3 GHz
Impedance50 Ohm
Maximum Input Power75 Watts
Maximum Input VSWR1.4:1

Description