In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SPDT PIN Diode Swtich Operating from 500 MHz to 3 GHz up to 30 Watts (+44.77 dBm) Hot Switching and SMA

Product ID: PE71S8008

Pricing

QuantityPrice
1-4$3,140.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency500 MHz
Maximum Frequency3 GHz
Impedance50 Ohm
Maximum Input Power30 Watts
Maximum Input VSWR1.5:1
Maximum Insertion Loss1.25 dB
Minimum Isolation55 dB

Description