Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Absorptive SPDT PIN Diode Swtich Operating from 20 MHz to 6 GHz up to +26 dBm Hot Switching and SMA

Product ID: PE71S8009

Pricing

QuantityPrice
1-4$1,710.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency20 MHz
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Input Power20 Watts
Maximum Input VSWR1.8:1
Maximum Insertion Loss2.5 dB
Minimum Isolation55 dB

Description