Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SPDT PIN Diode Switch Operating from 50 MHz to 1.5 GHz Up to 4 Watts (+36 dBm) and SMA

Product ID: PE71S2048

Pricing

QuantityPrice
1-4$652.99
5-9$626.87
10-24$600.75
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series SMA
Connector Gender Female
Switch Design Reflective
Minimum Frequency 50 MHz
Maximum Frequency 1.5 GHz
Impedance 50 Ohm
Maximum Input Power 4 Watts
Maximum Input VSWR 1.5:1
Maximum Insertion Loss 1 dB

Description