Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Reflective SPDT GaN High Power PIN Diode Switch Operating from DC to 12 GHz Up to 25 Watts (+44 dBm), 100ns and SMA with Heatsink

Product ID: PE71S1106

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum FrequencyDC
Maximum Frequency12 GHz
Impedance50 Ohm
Maximum Input Power25 Watts
Maximum Input VSWR1.8:1
Maximum Insertion Loss2 dB
Minimum Isolation25 dB

Description

Reflective SPDT GaN High Power PIN Diode Switch Operating from DC to 12 GHz Up to 25 Watts (+44 dBm), 100ns and SMA with Heatsink

PE71S1106 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Reflective switch has a minimum frequency of DC and a maximum frequency of 12 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 150 ns and a maximum input power of 25 Watts (+44 dBm ).

Insertion loss maximum of this SMA Reflective switch is 2 dB with an isolation minimum of 25 dB. Reflective PIN diode radio frequency switch PE71S1106 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.