Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reflective SPDT GaN High Power PIN Diode Switch Operating from DC to 18 GHz Up to 10 Watts (+40 dBm), 50ns and SMA

Product ID: PE71S1102

Pricing

QuantityPrice
1-4$5,300.00
5-9$5,088.00
10-24$4,876.00
25-99$4,664.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power10 Watts
Maximum Input VSWR2:1
Maximum Insertion Loss2.3 dB
Minimum Isolation23 dB

Description

Reflective SPDT GaN High Power PIN Diode Switch Operating from DC to 18 GHz Up to 10 Watts (+40 dBm), 50ns and SMA

PE71S1102 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Reflective switch has a minimum frequency of DC and a maximum frequency of 18 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 100 ns and a maximum input power of 10 Watts (+40 dBm ).

Insertion loss maximum of this SMA Reflective switch is 2.3 dB with an isolation minimum of 23 dB. Reflective PIN diode radio frequency switch PE71S1102 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.