Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reflective SPDT PIN Diode Switch Operating From 1 GHz to 18 GHz Up to 20 Watt (+43 dBm) and Field Replaceable SMA with Heatsink

Product ID: PE71S5015

Pricing

QuantityPrice
1-4$7,040.00
5-9$6,758.40
10-24$6,476.80
25-99$6,195.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency1 GHz
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power54 dBm
Maximum Input VSWR2:1
Maximum Insertion Loss2.6 dB
Minimum Isolation26 dB

Description