To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reflective SPDT PIN Diode Switch Operating From 30 MHz to 3.5 GHz Up to 100 Watt (+50 dBm) and Field Replaceable SMA with Heatsink

Product ID: PE71S5010

Pricing

QuantityPrice
1-4$10,025.00
5-9$9,624.00
10-24$9,223.00
25-99$8,822.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency300 MHz
Maximum Frequency3.5 GHz
Impedance50 Ohm
Maximum Input VSWR1.8:1
Maximum Insertion Loss1.2 dB
Minimum Isolation25 dB

Description