In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SPDT PIN Diode Switch Operating From 2 GHz to 4 GHz Up to 1 Watt (+30 dBm) and Field Replaceable SMA

Product ID: PE71S6219
Product discontinued.
Search for alternative PIN Diode Switches or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency2 GHz
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum Input Power1 Watts
Maximum Input VSWR1.6:1
Minimum Isolation75 dB

Description

SPDT PIN Diode Switch Operating From 2 GHz to 4 GHz Up to 1 Watt (+30 dBm) and Field Replaceable SMA

PE71S6219 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Reflective switch has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 100 ns and a maximum input power of 1 Watt (+30 dBm ).

Insertion loss maximum of this SMA Reflective switch is dB with an isolation minimum of 75 dB. Reflective PIN diode radio frequency switch PE71S6219 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.