To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reflective SPDT PIN Diode Switch Operating From 26 GHz to 40 GHz Up to 16 Watt (+42 dBm) and Field Replaceable 2.92mm with Heatsink

Product ID: PE71S5017

Pricing

QuantityPrice
1-4$10,775.00
5-9$10,344.00
10-24$9,913.00
25-99$9,482.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignReflective
Minimum Frequency26 GHz
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input VSWR2:1
Maximum Insertion Loss2.8 dB
Minimum Isolation25 dB

Description