Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reflective SPDT GaN High Power PIN Diode Switch Operating from 10 MHz to 6 GHz Up to 50 Watts (+47 dBm), 150ns and N

Product ID: PE71S1103

Pricing

QuantityPrice
1-4$6,570.00
5-9$6,307.20
10-24$6,044.40
25-99$5,781.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignReflective
Minimum Frequency10 MHz
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Input Power47 dBm
Maximum Input VSWR1.6:1
Maximum Insertion Loss1.5 dB
Minimum Isolation35 dB

Description